COMPANY HEADER
Print Back
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A SW 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric Collar

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A SW207

Dimension

Total Length

N/A 6.3 in160 mm

Total Width

N/A 1.77 in45 mm

Total Height

N/A 3.66 in93 mm

Bore Size

N/A 1.4375 in

Inside Ring Width

N/A 2.16 in54.8 mm

Bolt Hole Spacing

N/A 4.96 in126 mm

Base Width

N/A 1.77 in45 mm

Base Length

N/A 160 in1.77 mm

Shaft Height

N/A 1 7/8 in47.6 mm

Base Thickness

N/A 0.75 in19 mm