COMPANY HEADER
Print Back
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A SW 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric Collar

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A SW206

Dimension

Total Length

N/A 6.10 in155 mm

Total Width

N/A 1.57 in40 mm

Total Height

N/A 3.23 in82 mm

Bore Size

N/A 1.125 in

Inside Ring Width

N/A 1.97 in50.1 mm

Bolt Hole Spacing

N/A 4.63 in117.5 mm

Base Width

N/A 1.57 in40 mm

Base Length

N/A 155 in1.57 mm

Shaft Height

N/A 1.687 in42.9 mm

Base Thickness

N/A 0.67 in17 mm