COMPANY HEADER
Print Back
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A SW 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric Collar

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A SW204

Dimension

Total Length

N/A 5.12 in130 mm

Total Width

N/A 1.26 in32 mm

Total Height

N/A 2.52 in64 mm

Bore Size

N/A 0.75 in

Inside Ring Width

N/A 1.67 in42.5 mm

Bolt Hole Spacing

N/A 3.84 in97.5 mm

Base Width

N/A 1.26 in32 mm

Base Length

N/A 130 in1.26 mm

Shaft Height

N/A 1.312 in33.3 mm

Base Thickness

N/A 0.57 in14.5 mm