COMPANY HEADER
Print Back
SRE-PB4 SERIES Single Locking Collar - Non-Expansion - Pillow Block
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

N/A Pillow Block

Locking Device

N/A Set Screw

Grease Fitting

N/A R 1/8

Associated Industries

N/A Wood, Aggregate, Automotive, Air Handling

Material

N/A Ductile Iron

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Short Description

N/A Pillow Block

Weight

N/A 28 lb

Dimension

Total Length

N/A 305 mm

Total Width

N/A 102 mm

Total Height

N/A 160 mm

Bore Size

N/A 70 mm

Foot Height

N/A 47.8 mm

Locking Collar Outer Diameter

N/A 114.3 mm

Width Between Bolt Holes

N/A 54.1 mm

Bolt Hole Length

N/A 28.7 mm

Base to Center Height

N/A 79.38 mm

Housing Size

N/A 215

Bolt Hole Width

N/A 21 mm

Bolt Hole Minimum Distance

N/A 233.43 mm

Bolt Hole Maximum Distance

N/A 249.17 mm

Center of Outer Race to Face of Collar When Expanded

N/A 63.3 mm

Expansion Distance

N/A 6 mm