COMPANY HEADER
Print Back
SRE-PB4 SERIES Double Locking Collar - Non-Expansion - Pillow Block
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

N/A Pillow Block

Locking Device

N/A Set Screw

Grease Fitting

N/A R 1/8

Associated Industries

N/A Wood, Aggregate, Automotive, Air Handling

Material

N/A Ductile Iron

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Short Description

N/A Pillow Block

Weight

N/A 57 lb

Dimension

Total Length

N/A 15.25 in

Total Width

N/A 4.5 in

Total Height

N/A 8.7 in

Bore Size

N/A 3.9375 in

Foot Height

N/A 2.44 in

Locking Collar Outer Diameter

N/A 6 in

Width Between Bolt Holes

N/A 2.25 in

Bolt Hole Length

N/A 1.19 in

Base to Center Height

N/A 4.25 in

Housing Size

N/A 220

Bolt Hole Width

N/A 0.94 in

Double Collar Length Thru Bore

N/A 5.94 in

Bolt Hole Minimum Distance

N/A 12.25 in

Bolt Hole Maximum Distance

N/A 12.75 in

Center of Outer Race to Face of Collar When Expanded

N/A 3.11 in

Expansion Distance

N/A 0.28 in