COMPANY HEADER
Print Back
SRE-PB4 SERIES Single Locking Collar - Expansion - Pillow Block
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

N/A Pillow Block

Locking Device

N/A Set Screw

Grease Fitting

N/A R 1/8

Associated Industries

N/A Wood, Aggregate, Automotive, Air Handling

Material

N/A Ductile Iron

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Short Description

N/A Pillow Block

Weight

N/A 28 lb

Dimension

Total Length

N/A 12 in

Total Width

N/A 4 in

Total Height

N/A 6.31 in

Bore Size

N/A 2.6875 in

Foot Height

N/A 1.88 in

Locking Collar Outer Diameter

N/A 4.5 in

Width Between Bolt Holes

N/A 2.13 in

Bolt Hole Length

N/A 1.13 in

Base to Center Height

N/A 3.125 in

Housing Size

N/A 215

Bolt Hole Width

N/A 0.81 in

Bolt Hole Minimum Distance

N/A 9.19 in

Bolt Hole Maximum Distance

N/A 9.81 in

Center of Outer Race to Face of Collar When Expanded

N/A 2.493 in

Expansion Distance

N/A 0.24 in