COMPANY HEADER
Print Back
SRE-FC SERIES Single Locking Collar - Expansion - 4-Bolt Piloted Flange
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

N/A Pillow Block

Locking Device

N/A Set Screw

Grease Fitting

N/A R 1/8

Associated Industries

N/A Wood, Aggregate, Automotive, Air Handling

Material

N/A Ductile Iron

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Short Description

N/A 4-Bolt Piloted Flange

Weight

N/A 23 lb

Dimension

Bore Size

N/A 2.9375 in

Housing Length

N/A 8.75 in

Housing Width

N/A 3.13 in

Foot Height

N/A 0.75 in

Locking Collar Outer Diameter

N/A 4.5 in

Bolt Hole Length

N/A 2.06 in

Mounting Face to Front of Expanded Collar

N/A 2.06 in

Pilot Face Width

N/A 1.25 in

Housing Size

N/A 215

Mounting Face to Back of Bearing

N/A 2 in

Bolt Hole Center Distance

N/A 5.302 in

Removal Thread

N/A 7/16-14

Expansion Distance

N/A 6 mm

Pilot Outer Diameter

N/A 6.375 in