COMPANY HEADER
Print Back
SR2-WSTU SERIES Single Locking Collar - Non-Expansion -Wide Slot Take-Up
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

N/A Pillow Block

Locking Device

N/A Set Screw

Grease Fitting

N/A R 1/8

Associated Industries

N/A Wood, Aggregate, Automotive, Air Handling

Material

N/A Ductile Iron

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Short Description

N/A Wide Slot Take-Up

Weight

N/A 28 lb

Dimension

Bore Size

N/A 70 mm

Base Width

N/A 124 mm

Outer Diameter

N/A 231.9 mm

Housing Width

N/A 76 mm

Housing Height

N/A 170 mm

Locking Collar Outer Diameter

N/A 114.3 mm

Distance Between Slots

N/A 149.22 mm

Length Thru Pilot Hole

N/A 29 mm

Base to Center Distance

N/A 149 mm

Housing Size

N/A 215

Slot Length

N/A 120 mm

Tightening Slot Width

N/A 70 mm

Tightening Slot Height

N/A 31.7 mm

Center of Housing to Front of Expanded Collar

N/A 63.3 mm

Expansion Distance

N/A 6 in