COMPANY HEADER
Print Back
SR2-WSTU SERIES Single Locking Collar - Non-Expansion -Wide Slot Take-Up
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

N/A Pillow Block

Locking Device

N/A Set Screw

Grease Fitting

N/A R 1/8

Associated Industries

N/A Wood, Aggregate, Automotive, Air Handling

Material

N/A Ductile Iron

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Short Description

N/A Wide Slot Take-Up

Weight

N/A 10 lb

Dimension

Bore Size

N/A 50 mm

Base Width

N/A 84 mm

Outer Diameter

N/A 166.6 mm

Housing Width

N/A 62 mm

Housing Height

N/A 121 mm

Locking Collar Outer Diameter

N/A 73 mm

Distance Between Slots

N/A 101.6 mm

Length Thru Pilot Hole

N/A 24 mm

Base to Center Distance

N/A 100 mm

Housing Size

N/A 210

Slot Length

N/A 95 mm

Tightening Slot Width

N/A 49 mm

Tightening Slot Height

N/A 19 mm

Center of Housing to Front of Expanded Collar

N/A 50.8 mm

Expansion Distance

N/A 6 in