COMPANY HEADER
Print Back
SR2-WSTU SERIES Single Locking Collar - Expansion -Wide Slot Take-Up
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

N/A Pillow Block

Locking Device

N/A Set Screw

Grease Fitting

N/A R 1/8

Associated Industries

N/A Wood, Aggregate, Automotive, Air Handling

Material

N/A Ductile Iron

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Short Description

N/A Wide Slot Take-Up

Weight

N/A 50 lb

Dimension

Bore Size

N/A 3.5 in

Base Width

N/A 4.88 in

Outer Diameter

N/A 10.25 in

Housing Width

N/A 3.44 in

Housing Height

N/A 7.81 in

Locking Collar Outer Diameter

N/A 5.13 in

Distance Between Slots

N/A 6.813 in

Length Thru Pilot Hole

N/A 1.06 in

Base to Center Distance

N/A 6.38 in

Housing Size

N/A 218

Slot Length

N/A 6 in

Tightening Slot Width

N/A 2.88 in

Tightening Slot Height

N/A 1.63 in

Center of Housing to Front of Expanded Collar

N/A 2.71 in

Expansion Distance

N/A 0.24 in