COMPANY HEADER
Print Back
SR2-WSTU SERIES Single Locking Collar - Non-Expansion -Wide Slot Take-Up
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

N/A Pillow Block

Locking Device

N/A Set Screw

Grease Fitting

N/A R 1/8

Associated Industries

N/A Wood, Aggregate, Automotive, Air Handling

Material

N/A Ductile Iron

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Short Description

N/A Wide Slot Take-Up

Weight

N/A 28 lb

Dimension

Bore Size

N/A 2.75 in

Base Width

N/A 4.88 in

Outer Diameter

N/A 9.13 in

Housing Width

N/A 3 in

Housing Height

N/A 6.69 in

Locking Collar Outer Diameter

N/A 4.5 in

Distance Between Slots

N/A 5.875 in

Length Thru Pilot Hole

N/A 1.13 in

Base to Center Distance

N/A 5.88 in

Housing Size

N/A 215

Slot Length

N/A 4 3/4 in

Tightening Slot Width

N/A 2.75 in

Tightening Slot Height

N/A 1.25 in

Center of Housing to Front of Expanded Collar

N/A 2.49 in

Expansion Distance

N/A 0.24 in