COMPANY HEADER
Print Back
SR2-PB2 SERIES Single Locking Collar - Non-Expansion - Pillow Block
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

N/A Pillow Block

Locking Device

N/A Set Screw

Grease Fitting

N/A R 1/8

Associated Industries

N/A Wood, Aggregate, Automotive, Air Handling

Material

N/A Ductile Iron

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Short Description

N/A Pillow Block

Weight

N/A 45 lb

Dimension

Total Length

N/A 330.2 mm

Total Width

N/A 82.6 mm

Total Height

N/A 190.5 mm

Bore Size

N/A 90 mm

Foot Height

N/A 57.2 mm

Locking Collar Outer Diameter

N/A 130.3 mm

Bolt Hole Length

N/A 36.6 mm

Base to Center Height

N/A 95.25 mm

Housing Size

N/A 218

Bolt Hole Width

N/A 23.9 mm

Bolt Hole Minimum Distance

N/A 241.3 mm

Bolt Hole Maximum Distance

N/A 266.7 mm

Center of Outer Race to Face of Collar When Expanded

N/A 62.7 mm

Expansion Distance

N/A 6 in