COMPANY HEADER
Print Back
SR2-PB2 SERIES Single Locking Collar - Non-Expansion - Pillow Block
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

N/A Pillow Block

Locking Device

N/A Set Screw

Grease Fitting

N/A R 1/8

Associated Industries

N/A Wood, Aggregate, Automotive, Air Handling

Material

N/A Ductile Iron

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Short Description

N/A Pillow Block

Weight

N/A 20 lb

Dimension

Total Length

N/A 235 mm

Total Width

N/A 69.9 mm

Total Height

N/A 144.5 mm

Bore Size

N/A 60 mm

Foot Height

N/A 44.5 mm

Locking Collar Outer Diameter

N/A 101.6 mm

Bolt Hole Length

N/A 25.4 mm

Base to Center Height

N/A 69.85 mm

Housing Size

N/A 213

Bolt Hole Width

N/A 17.5 mm

Bolt Hole Minimum Distance

N/A 173 mm

Bolt Hole Maximum Distance

N/A 189 mm

Center of Outer Race to Face of Collar When Expanded

N/A 51.1 mm

Expansion Distance

N/A 6 in