COMPANY HEADER
Print Back
SR2-PB2 SERIES Single Locking Collar - Expansion - Pillow Block
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

N/A Pillow Block

Locking Device

N/A Set Screw

Grease Fitting

N/A R 1/8

Associated Industries

N/A Wood, Aggregate, Automotive, Air Handling

Material

N/A Ductile Iron

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Short Description

N/A Pillow Block

Weight

N/A 16 lb

Dimension

Total Length

N/A 225.6 mm

Total Width

N/A 63.5 mm

Total Height

N/A 127 mm

Bore Size

N/A 55 mm

Foot Height

N/A 41.4 mm

Locking Collar Outer Diameter

N/A 82.6 mm

Bolt Hole Length

N/A 25.4 mm

Base to Center Height

N/A 63.5 mm

Housing Size

N/A 211

Bolt Hole Width

N/A 17.5 mm

Bolt Hole Minimum Distance

N/A 163.6 mm

Bolt Hole Maximum Distance

N/A 179.3 mm

Center of Outer Race to Face of Collar When Expanded

N/A 47.8 mm

Expansion Distance

N/A 6 in