COMPANY HEADER
Print Back
SR2-PB2 SERIES Single Locking Collar - Expansion - Pillow Block
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

N/A Pillow Block

Locking Device

N/A Set Screw

Grease Fitting

N/A R 1/8

Associated Industries

N/A Wood, Aggregate, Automotive, Air Handling

Material

N/A Ductile Iron

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Short Description

N/A Pillow Block

Weight

N/A 12 lb

Dimension

Total Length

N/A 212.9 mm

Total Width

N/A 63.5 mm

Total Height

N/A 115.8 mm

Bore Size

N/A 50 mm

Foot Height

N/A 35.1 mm

Locking Collar Outer Diameter

N/A 73.2 mm

Bolt Hole Length

N/A 25.9 mm

Base to Center Height

N/A 57.15 mm

Housing Size

N/A 210

Bolt Hole Width

N/A 17.5 mm

Bolt Hole Minimum Distance

N/A 150.9 mm

Bolt Hole Maximum Distance

N/A 166.6 mm

Center of Outer Race to Face of Collar When Expanded

N/A 44.7 mm

Expansion Distance

N/A 6 in