COMPANY HEADER
Print Back
SR2-PB2 SERIES Single Locking Collar - Expansion - Pillow Block
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

N/A Pillow Block

Locking Device

N/A Set Screw

Grease Fitting

N/A R 1/8

Associated Industries

N/A Wood, Aggregate, Automotive, Air Handling

Material

N/A Ductile Iron

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Short Description

N/A Pillow Block

Weight

N/A 10 lb

Dimension

Total Length

N/A 187.5 mm

Total Width

N/A 55.6 mm

Total Height

N/A 108 mm

Bore Size

N/A 45 mm

Foot Height

N/A 33.3 mm

Locking Collar Outer Diameter

N/A 66.8 mm

Bolt Hole Length

N/A 22.1 mm

Base to Center Height

N/A 53.98 mm

Housing Size

N/A 209

Bolt Hole Width

N/A 14.2 mm

Bolt Hole Minimum Distance

N/A 131.8 mm

Bolt Hole Maximum Distance

N/A 147.6 mm

Center of Outer Race to Face of Collar When Expanded

N/A 44.7 mm

Expansion Distance

N/A 6 in