COMPANY HEADER
Print Back
SR2-FC SERIES Single Locking Collar - Non-Expansion - 4-Bolt Piloted Flange
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

N/A Pillow Block

Locking Device

N/A Set Screw

Grease Fitting

N/A R 1/8

Associated Industries

N/A Wood, Aggregate, Automotive, Air Handling

Material

N/A Ductile Iron

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Short Description

N/A 4-Bolt Piloted Flange

Weight

N/A 9 lb

Dimension

Total Width

N/A 3.24 mm

Bore Size

N/A 50 mm

Housing Length

N/A 162.1 mm

Housing Width

N/A 63.5 mm

Foot Height

N/A 14.3 mm

Locking Collar Outer Diameter

N/A 73 mm

Bolt Hole Length

N/A 41.1 mm

Mounting Face to Front of Expanded Collar

N/A 41.1 mm

Pilot Face Width

N/A 22.2 mm

Housing Size

N/A 210

Mounting Face to Back of Bearing

N/A 41.4 mm

Bolt Hole Center Distance

N/A 96.5 mm

Removal Thread

N/A 5/16-18

Expansion Distance

N/A 0.24 in

Pilot Outer Diameter

N/A 4.5 mm