COMPANY HEADER
Print Back
SR2-FC SERIES Single Locking Collar - Expansion - 4-Bolt Piloted Flange
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

N/A Pillow Block

Locking Device

N/A Set Screw

Grease Fitting

N/A R 1/8

Associated Industries

N/A Wood, Aggregate, Automotive, Air Handling

Material

N/A Ductile Iron

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Short Description

N/A 4-Bolt Piloted Flange

Weight

N/A 5 lb

Dimension

Bore Size

N/A 35 mm

Housing Length

N/A 133.4 mm

Housing Width

N/A 79.5 mm

Foot Height

N/A 12.7 mm

Locking Collar Outer Diameter

N/A 60.5 mm

Bolt Hole Length

N/A 40.1 mm

Mounting Face to Front of Expanded Collar

N/A 40.1 mm

Pilot Face Width

N/A 19 mm

Housing Size

N/A 208

Mounting Face to Back of Bearing

N/A 33.3 mm

Bolt Hole Center Distance

N/A 75.6 mm

Removal Thread

N/A 5/16-18

Expansion Distance

N/A 0.16 in

Pilot Outer Diameter

N/A 3.625 mm