COMPANY HEADER
Print Back
SR2-FC SERIES Single Locking Collar - Non-Expansion - 4-Bolt Piloted Flange
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

N/A Pillow Block

Locking Device

N/A Set Screw

Grease Fitting

N/A R 1/8

Associated Industries

N/A Wood, Aggregate, Automotive, Air Handling

Material

N/A Ductile Iron

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Short Description

N/A 4-Bolt Piloted Flange

Weight

N/A 11 lb

Dimension

Total Width

N/A 3.34 in

Bore Size

N/A 2.1875 in

Housing Length

N/A 7.13 in

Housing Width

N/A 2.44 in

Foot Height

N/A 0.56 in

Locking Collar Outer Diameter

N/A 3.25 in

Bolt Hole Length

N/A 1.84 in

Mounting Face to Front of Expanded Collar

N/A 1.84 in

Pilot Face Width

N/A 1 in

Housing Size

N/A 211

Mounting Face to Back of Bearing

N/A 1.5 in

Bolt Hole Center Distance

N/A 4.242 in

Removal Thread

N/A 5/16-18

Expansion Distance

N/A 6 mm

Pilot Outer Diameter

N/A 139.7 in