COMPANY HEADER
Print Back
SR2-FB4 SERIES Single Locking Collar - Non-Expansion - 4-Bolt Flange
Mounted Roller Bearings and Accessories
SR2200 & SRE Series
End Cover Width with Wiper Seal
Unit of Measure

Specifications

Type

N/A Pillow Block

Locking Device

N/A Set Screw

Grease Fitting

N/A R 1/8

Associated Industries

N/A Wood, Aggregate, Automotive, Air Handling

Material

N/A Ductile Iron

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Short Description

N/A 4-Bolt Flange

Weight

N/A 43 lb

Dimension

Total Length

N/A 9.25 in

Bore Size

N/A 3.9375 in

Housing Width

N/A 3.5 in

Foot Height

N/A 1.19 in

Back of Housing to Face of Expanded Collar

N/A 4.86 in

Locking Collar Outer Diameter

N/A 6 in

Bolt Center Width

N/A 7.601 in

Bolt Circle Diameter

N/A 10.75 in

Housing Size

N/A 220

Housing Front Outer Diameter

N/A 8.375 in

Expansion Distance

N/A 0.28 in