COMPANY HEADER
Print Back
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A RAK 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric Collar

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A RAK60

Weight

N/A 5.5 kg8.58 lb

Dimension

Total Length

N/A 9.49 in241 mm

Total Width

N/A 2.52 in64 mm

Total Height

N/A 5.44 in138.1 mm

Bore Size

N/A 2.375 in

Inside Ring Width

N/A 3.10 in78.8 mm

Bolt Hole Spacing

N/A 7.52 in191 mm

Base Width

N/A 2.52 in64 mm

Base Length

N/A 9.49 in241 mm

Shaft Height

N/A 2.687 in68.26 mm

Base Thickness

N/A 1.14 in29 mm