COMPANY HEADER
Print Back
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A RAK 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric Collar

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A RAK20

Weight

N/A 0.8 kg1.76 lb

Dimension

Total Length

N/A 5.51 in140 mm

Total Width

N/A 1.73 in44 mm

Total Height

N/A 2.69 in68.3 mm

Bore Size

N/A 0.875 in

Inside Ring Width

N/A 1.93 in48.9 mm

Bolt Hole Spacing

N/A 4.13 in105 mm

Base Width

N/A 1.73 in44 mm

Base Length

N/A 5.51 in140 mm

Shaft Height

N/A 1.312 in33.34 mm

Base Thickness

N/A 0.63 in16 mm