COMPANY HEADER
Print Back
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A GSHP 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Tapered Adapter

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A P205

Dimension

Total Length

N/A 5.51 in140 mm

Total Width

N/A 1 1/2 in38 mm

Total Height

N/A 2.8 in71 mm

Bore Size

N/A 0.9375 in

Inside Ring Width

N/A 1.42 in36.0 mm

Bolt Hole Spacing

N/A 4.13 in105 mm

Base Width

N/A 1 1/2 in38 mm

Base Length

N/A 5.51 in140 mm

Shaft Height

N/A 1.437 in36.5 mm

Base Thickness

N/A 0.59 in15 mm