COMPANY HEADER
Print Back
Normal Duty Bearing
Cast Iron Housing
Eccentric Collar Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Series

N/A CLRAK 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Concentric Clamp Collar

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Housing Number

N/A RAK211

Dimension

Total Length

N/A 9.13 in232 mm

Total Width

N/A 2.36 in60 mm

Total Height

N/A 4.94 in125.4 mm

Bore Size

N/A 55 mm

Inside Ring Width

N/A 2.55 in64.9 mm

Bolt Hole Spacing

N/A 7.13 in181 mm

Base Width

N/A 2.36 in60 mm

Base Length

N/A 9.13 in232 mm

Shaft Height

N/A 2.437 in61.91 mm

Base Thickness

N/A 0.98 in25 mm