COMPANY HEADER
Print Back
Normal Duty Bearing
Rubber isolated insert
2 PC. Snap fit steel housing
Eccentric Lock
Metric and Inch Bore
Unit of Measure

Specifications

Type

N/A Pillow Blocks

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric

Performance

N/A Normal Duty

Housing Construction

N/A Steel

Housing Material

N/A Steel

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A NON-RELUBRICATABLE

Housing Number

N/A BS207

Dimension

Total Length

N/A 5.08 in129 mm

Total Width

N/A 1.65 in42 mm

Total Height

N/A 3.07 in78 mm

Bore Size

N/A 1.1875 in

Inside Ring Width

N/A 1.92 in48.7 mm

Bolt Hole Spacing

N/A 4.17 in106 mm

Base Width

N/A 1.65 in42 mm

Base Length

N/A 5.08 in129 mm

Shaft Height

N/A 1.562 in39.7 mm

Base Thickness

N/A 0.18 in4.6 mm