COMPANY HEADER
Print Back
Stainless Steel Tapped Base Pillow Block, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Mounted Ball Bearing Stainless Housing

Housing Material

N/A AISI 304 Stainless

Bearing Number

N/A SUC209-45MM

Housing Number

N/A SPA209

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A USDA H1

Locking Mechanism

N/A Set Screw

Component 1

N/A SUC209-45MM

Component 2

N/A SPA209

Associated Industries

N/A Food

Static Load Rating

N/A 15840 kN

Dynamic Load Rating

N/A 27280 kN

Speed [Max]

N/A 3700 rpm

Short Description

N/A SUCSPA 200 PTI Series

Weight

N/A 2.8 lb

Dimension

Shaft Size d

N/A 45 mm

Grease Fitting

N/A M6

Base to Center of Bearing

N/A 54 mm

Bolt Hole Center to Center

N/A 95.3 mm

Overall Length

N/A 125.5 mm

Overall Height

N/A 107.5 mm

Housing Width

N/A 50.5 mm

Bolt Hole Thread Depth

N/A 19 mm

Overall Width

N/A 55.7 mm