COMPANY HEADER
Print Back
Stainless Steel 3-Bolt Flanged Bracket, Solid Base, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Mounted Ball Bearing Stainless Housing

Housing Material

N/A AISI 304 Stainless

Bearing Number

N/A SUC208-40MM

Housing Number

N/A SFB208

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A USDA H1

Locking Mechanism

N/A Set Screw

Component 1

N/A SUC208-40MM

Component 2

N/A SFB208

Associated Industries

N/A Food

Static Load Rating

N/A 14080 kN

Dynamic Load Rating

N/A 24640 kN

Speed [Max]

N/A 4000 rpm

Short Description

N/A SUCSFB 200 PTI Series

Weight

N/A 2.5 lb

Dimension

Shaft Size d

N/A 40 mm

Grease Fitting

N/A M6

Center of Top Bolts to Bottom Bolt

N/A 21 mm

Center of Bearing to Center of Top Bolt Holes

N/A 60.3 mm

Center of Outer Race to Back of Housing

N/A 41.3 mm

Overall Height

N/A 163.5 mm

Housing Width

N/A 35.7 mm

Foot Height

N/A 17 mm

Housing Top Outer Diameter

N/A 100 mm

Overall Width

N/A 51.2 mm

Top Bolt Holes Center to Center Width

N/A 50 mm

Bolt Hole Diameter

N/A 12 mm

Housing Foot Length

N/A 78 mm