COMPANY HEADER
Print Back
Stainless Steel Tapped Base Pillow Block, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Mounted Ball Bearing Stainless Housing

Housing Material

N/A AISI 304 Stainless

Bearing Number

N/A SHC208-40MM

Housing Number

N/A SPA208

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A USDA H1

Locking Mechanism

N/A Eccentric Collar

Component 1

N/A SHC208-40MM

Component 2

N/A SPA208

Associated Industries

N/A Food

Static Load Rating

N/A 14080 kN

Dynamic Load Rating

N/A 24640 kN

Speed [Max]

N/A 4000 rpm

Short Description

N/A SHCSPA 200 PTI Series

Weight

N/A 2.5 lb

Dimension

Shaft Size d

N/A 40 mm

Grease Fitting

N/A M6

Base to Center of Bearing

N/A 49.2 mm

Bolt Hole Center to Center

N/A 88.9 mm

Overall Length

N/A 117 mm

Overall Height

N/A 100 mm

Housing Width

N/A 48 mm

Bolt Hole Thread Depth

N/A 19 mm

Overall Width

N/A 58.9 mm