COMPANY HEADER
Print Back
Stainless Steel Tapped Base Pillow Block, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Mounted Ball Bearing Stainless Housing

Housing Material

N/A AISI 304 Stainless

Bearing Number

N/A SHC206-18

Housing Number

N/A SPA206

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A USDA H1

Locking Mechanism

N/A Eccentric Collar

Component 1

N/A SHC206-18

Component 2

N/A SPA206

Associated Industries

N/A Food

Static Load Rating

N/A 2030 lb

Dynamic Load Rating

N/A 3700 lb

Speed [Max]

N/A 5300 rpm

Short Description

N/A SHCSPA 200 PTI Series

Weight

N/A 1.6 lb

Dimension

Shaft Size d

N/A 1.125 in

Grease Fitting

N/A M6

Base to Center of Bearing

N/A 1.69 in

Bolt Hole Center to Center

N/A 3 in

Overall Length

N/A 4.02 in

Overall Height

N/A 3.39 in

Housing Width

N/A 1.5 in

Bolt Hole Thread Depth

N/A 0.63 in

Overall Width

N/A 1.93 in

Bolt Hole Width

N/A 7/16-14