COMPANY HEADER
Print Back
Stainless Steel Tapped Base Pillow Block, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Mounted Ball Bearing Stainless Housing

Housing Material

N/A AISI 304 Stainless

Bearing Number

N/A SHC204-20MM

Housing Number

N/A SPA204

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A USDA H1

Locking Mechanism

N/A Eccentric Collar

Component 1

N/A SHC204-20MM

Component 2

N/A SPA204

Associated Industries

N/A Food

Static Load Rating

N/A 5190 kN

Dynamic Load Rating

N/A 10560 kN

Speed [Max]

N/A 7450 rpm

Short Description

N/A SHCSPA 200 PTI Series

Weight

N/A 0.8 lb

Dimension

Shaft Size d

N/A 20 mm

Grease Fitting

N/A M6

Base to Center of Bearing

N/A 33.3 mm

Bolt Hole Center to Center

N/A 50.8 mm

Overall Length

N/A 73 mm

Overall Height

N/A 65 mm

Housing Width

N/A 38 mm

Bolt Hole Thread Depth

N/A 12.7 mm

Overall Width

N/A 45.6 mm