COMPANY HEADER
Print Back
Stainless Steel 4-Bolt Piloted Flange, Solid Base, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Mounted Ball Bearing Stainless Housing

Housing Material

N/A AISI 304 Stainless

Bearing Number

N/A SHC210-50MM

Housing Number

N/A SFCS210

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A USDA H1

Locking Mechanism

N/A Eccentric Collar

Component 1

N/A SHC210-50MM

Component 2

N/A SFCS210

Associated Industries

N/A Food

Static Load Rating

N/A 18500 kN

Dynamic Load Rating

N/A 29920 kN

Speed [Max]

N/A 3400 rpm

Short Description

N/A SHCSFCS 200 PTI Series

Weight

N/A 3.5 lb

Dimension

Shaft Size d

N/A 50 mm

Grease Fitting

N/A M6

Center of Outer Race to Back Face of Housing

N/A 8 mm

Overall Diameter

N/A 155.6 mm

Housing Width

N/A 37.3 mm

Foot Height

N/A 11 mm

Overall Width

N/A 58 mm

Bolt Hole Diameter

N/A 14 mm130 mm

Bolt Center to Center Height

N/A 92 in

Clearance Bore Diameter

N/A 97.6 mm

Pilot Bore Length

N/A 11.9 mm

Pilot Diameter

N/A 108 mm