COMPANY HEADER
Print Back
Stainless Steel 4-Bolt Piloted Flange, Solid Base, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Mounted Ball Bearing Stainless Housing

Housing Material

N/A AISI 304 Stainless

Bearing Number

N/A SHC209-45MM

Housing Number

N/A SFCS209

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A USDA H1

Locking Mechanism

N/A Eccentric Collar

Component 1

N/A SHC209-45MM

Component 2

N/A SFCS209

Associated Industries

N/A Food

Static Load Rating

N/A 15840 kN

Dynamic Load Rating

N/A 27280 kN

Speed [Max]

N/A 3700 rpm

Short Description

N/A SHCSFCS 200 PTI Series

Weight

N/A 2.8 lb

Dimension

Shaft Size d

N/A 45 mm

Grease Fitting

N/A M6

Center of Outer Race to Back Face of Housing

N/A 9 mm

Overall Diameter

N/A 145 mm

Housing Width

N/A 33.3 mm

Foot Height

N/A 11.5 mm

Overall Width

N/A 55 mm

Bolt Hole Diameter

N/A 14 mm120.7 mm

Bolt Center to Center Height

N/A 84.7 in

Clearance Bore Diameter

N/A 89 mm

Pilot Bore Length

N/A 11.1 mm

Pilot Diameter

N/A 101.6 mm