COMPANY HEADER
Print Back
Stainless Steel 3-Bolt Flanged Bracket, Solid Base, Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Mounted Ball Bearing Stainless Housing

Housing Material

N/A AISI 304 Stainless

Bearing Number

N/A SHC201-8

Housing Number

N/A SFB204

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A USDA H1

Locking Mechanism

N/A Eccentric Collar

Component 1

N/A SHC201-8

Component 2

N/A SFB204

Associated Industries

N/A Food

Static Load Rating

N/A 5190 lb

Dynamic Load Rating

N/A 10560 lb

Speed [Max]

N/A 7450 rpm

Short Description

N/A SHCSFB 200 PTI Series

Weight

N/A 0.8 lb

Dimension

Shaft Size d

N/A 0.5 in

Grease Fitting

N/A M6

Center of Top Bolts to Bottom Bolt

N/A 22.2 in

Center of Bearing to Center of Top Bolt Holes

N/A 42.9 in

Center of Outer Race to Back of Housing

N/A 16 in

Overall Height

N/A 108 in

Housing Width

N/A 25.4 in

Foot Height

N/A 8 in

Housing Top Outer Diameter

N/A 63 in

Overall Width

N/A 42.6 in

Top Bolt Holes Center to Center Width

N/A 38.1 in

Bolt Hole Diameter

N/A 9.9 in

Housing Foot Length

N/A 60 in