COMPANY HEADER
Print Back
Stainless Steel 4-Bolt Flange, Solid Flange Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Mounted Ball Bearing Stainless Housing

Housing Material

N/A AISI 304 Stainless

Bearing Number

N/A SHC211-55MM

Housing Number

N/A SF211

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A USDA H1

Locking Mechanism

N/A Eccentric Collar

Component 1

N/A SHC211-32

Component 2

N/A SF211

Associated Industries

N/A Food

Static Load Rating

N/A 6580 kN

Dynamic Load Rating

N/A 9780 kN

Speed [Max]

N/A 3100 rpm

Short Description

N/A SHCSF 200 PTI Series

Weight

N/A 4.5 lb

Dimension

Shaft Size d

N/A 55 mm

Grease Fitting

N/A M6

Bolt Hole Center to Center

N/A 130 mm

Center of Outer Race to Back of Housing

N/A 25 mm

Overall Length

N/A 162 mm

Housing Width

N/A 43 mm

Foot Height

N/A 19.5 mm

Overall Width

N/A 68.6 mm

Bolt Hole Diameter

N/A 19 mm