COMPANY HEADER
Print Back
Stainless Steel 4-Bolt Flange, Solid Flange Normal Duty, Stainless Steel Bearing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Mounted Ball Bearing Stainless Housing

Housing Material

N/A AISI 304 Stainless

Bearing Number

N/A SHC210-32

Housing Number

N/A SF210

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A USDA H1

Locking Mechanism

N/A Eccentric Collar

Component 1

N/A SHC211-55MM

Component 2

N/A SF210

Associated Industries

N/A Food

Static Load Rating

N/A 28950 lb

Dynamic Load Rating

N/A 43030 lb

Speed [Max]

N/A 3100 rpm

Short Description

N/A SHCSF 200 PTI Series

Weight

N/A 3.5 lb

Dimension

Shaft Size d

N/A 2 in

Grease Fitting

N/A M6

Bolt Hole Center to Center

N/A 4.37 in

Center of Outer Race to Back of Housing

N/A 0.87 in

Overall Length

N/A 5.63 in

Housing Width

N/A 1.57 in

Foot Height

N/A 0.69 in

Overall Width

N/A 2.36 in

Bolt Hole Diameter

N/A 0.63 in