COMPANY HEADER
Print Back
HA 200 Euro HA 200 PTI
Unit of Measure

Specifications

Type

N/A Hanger Bearing

Thread Type

N/A Tap

Bearing Type

N/A Mounted Ball Bearing

Locking Device

N/A Set Screw

Performance

N/A Normal Duty

Housing Material

N/A Cast Iron

Housing Number

N/A HA204

Bearing Number

N/A UC204-20MM

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Associated Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

N/A 12800 kN

Static Load Rating

N/A 6600 kN

Speed [Max]

N/A 7450 rpm

Short Description

N/A HA 200 PTI Series

Weight

N/A 0.7 lb

Dimension

Grease Fitting

N/A M6

Housing Thickness

N/A 21 mm

Center of Outer Race to Back of Bearing

N/A 12.7 mm

Thread Depth

N/A 19 mm

Centerline to Base of Housing

N/A 64 mm

Total Length

N/A 96 mm

Total Width

N/A 64 mm

Shaft Height

N/A 20 mm

Length Thru Bore

N/A 31 mm

Tapped Post Width

N/A 40 mm