COMPANY HEADER
Print Back
Cylindrical Units, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Cylindrical Bearing

Material

N/A Cast Iron Housing

Housing Number

N/A HLW208

Type: EURO/PTI

N/A PTI

Grease Type

N/A NLGI #2

Grease Fitting

N/A M6

Static Load Rating

N/A 4450 lb

Dynamic Load Rating

N/A 7280 lb

Locking Device

N/A Eccentric Collar

Component 1

N/A HC208-24

Component 2

N/A HLW208

Associated Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Mounting Type

N/A Mounted Ball Bearings

Speed [Max]

N/A 4000 rpm

Short Description

N/A HLW 200 PTI Series

Weight

N/A 1.4 lb

Dimension

Outside Diameter

N/A 3.94 in

Bore Size

N/A 1.5 in

Inside Ring Width

N/A 1.96 in

Housing Thickness

N/A 1.18 in

Length between Center Outer Race to Back of Housing

N/A 0.59 in