COMPANY HEADER
Print Back
Heavy Duty Ball Bearing Insert, Wide Inner Ring, Steel Retainer, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Mounting Ball Bearing Insert

Style

N/A Insert Bearing

Material

N/A Bearing Steel 100CR6

Locking Device

N/A Set Screw

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Associated Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

N/A 26700 lb

Static Load Rating

N/A 15000 lb

Speed [Max]

N/A 5200 rpm

Short Description

N/A UC 300 PTI Series

Weight

N/A 0.6 lb

Dimension

Length between Center Outer Race to Front of Bearing

N/A 26 mm

Length between Center Outer Race to Back of Bearing

N/A 17 mm

Bore Size

N/A 30 mm

Outer Diameter of Inner Race

N/A 45 mm

Outer Diameter of Outer Race

N/A 72 mm

Length Through Bore

N/A 43 mm

Width of Outer Race

N/A 23 mm