COMPANY HEADER
Print Back
High Temp Ball Bearing Insert, Normal Duty, Metric and Inch Bores, Steel Ball Retainers
Unit of Measure

Specifications

Type

N/A Mounting Ball Bearing Insert

Style

N/A Insert Bearing

Material

N/A Bearing Steel 100CR6

Locking Device

N/A Set Screw

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A High Temperature

Associated Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

N/A 13810 lb

Static Load Rating

N/A 7700 lb

Speed [Max]

N/A 6250 rpm

Short Description

N/A HT-UC 200 PTI Series

Weight

N/A 0.4 lb

Dimension

Length between Center Outer Race to Front of Bearing

N/A 19.8 mm

Length between Center Outer Race to Back of Bearing

N/A 14.3 mm

Bore Size

N/A 25 mm

Outer Diameter of Inner Race

N/A 34 mm

Outer Diameter of Outer Race

N/A 52 mm

Length Through Bore

N/A 34.1 mm

Width of Outer Race

N/A 17 mm