COMPANY HEADER
Print Back
Ball Bearing Insert, Normal Duty, Wide Inner Ring, Steel Retainer, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Mounting Ball Bearing Insert

Style

N/A Insert Bearing

Material

N/A Bearing Steel 100CR6

Locking Device

N/A Eccentric Collar

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Associated Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Dynamic Load Rating

N/A 70400 lb

Static Load Rating

N/A 54000 lb

Speed [Max]

N/A 2150 rpm

Short Description

N/A HC 200 PTI Series

Weight

N/A 3.2 lb

Dimension

Length between Center Outer Race to Front of Bearing

N/A 47.6 mm

Length between Center Outer Race to Back of Bearing

N/A 23.4 mm

Bore Size

N/A 80 mm

Outer Diameter of Inner Race

N/A 108 mm

Outer Diameter of Outer Race

N/A 140 mm

Length Through Bore

N/A 71 mm

Width of Outer Race

N/A 30 mm