COMPANY HEADER
Print
Back
All Categories
>
P.T. International
>
Bearings
>
4 Bolt Piloted Flange Mounted Ball Bearings
> Item # UKFC206-15
Item # UKFC206-15, Piloted 4-Bolt Flange UKFC 200 Silver Series
Normal Duty Bearing Cast Iron Housing Adapter Sleeve Lock Metric and Inch Bores
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimension
Specifications
Type
N/A
Piloted 4-Bolt Flange
Bearing Type
N/A
Mounted Ball Bearings
Locking Device
N/A
Adapter Sleeve Lock
Housing Material
N/A
Cast Iron
Lubrication Type
N/A
RELUBRICATABLE
Dimension
Outside Diameter
N/A
4.92 in
125 mm
Bore Size
N/A
0.9375 in
Inside Ring Width
N/A
1.49 in
38 mm
Bolt Circle Diameter
N/A
3.94 in
100 mm
Pilot Diameter
N/A
3.15 in
80 mm