COMPANY HEADER
Print
Back
All Categories
>
P.T. International
>
Bearings
>
4 Bolt Piloted Flange Mounted Ball Bearings
> Item # UKFC205-20MM
Item # UKFC205-20MM, Piloted 4-Bolt Flange UKFC 200 Silver Series
Normal Duty Bearing Cast Iron Housing Adapter Sleeve Lock Metric and Inch Bores
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimension
Specifications
Type
N/A
Piloted 4-Bolt Flange
Bearing Type
N/A
Mounted Ball Bearings
Locking Device
N/A
Adapter Sleeve Lock
Housing Material
N/A
Cast Iron
Lubrication Type
N/A
RELUBRICATABLE
Dimension
Outside Diameter
N/A
4.53 in
115 mm
Bore Size
N/A
20 mm
Inside Ring Width
N/A
1.38 in
35 mm
Bolt Circle Diameter
N/A
3.54 in
90 mm
Pilot Diameter
N/A
2.76 in
70 mm