COMPANY HEADER
Print
Back
All Categories
>
P.T. International
>
Bearings
>
4 Bolt Piloted Flange Mounted Ball Bearings
> Item # UCFCX14-70MM
Item # UCFCX14-70MM, Piloted 4-Bolt Flange UCFCX 200 Silver Series
Medium Duty Bearing Cast Iron Housing Set Screw Lock Metric and Inch Bores
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimension
Specifications
Type
N/A
Piloted 4-Bolt Flange
Bearing Type
N/A
Mounted Ball Bearings
Locking Device
N/A
Set Screw Lock
Housing Material
N/A
Cast Iron
Lubrication Type
N/A
RELUBRICATABLE
Dimension
Outside Diameter
N/A
8.74 in
222 mm
Bore Size
N/A
70 mm
Inside Ring Width
N/A
3.087 in
78.5 mm
Bolt Circle Diameter
N/A
7.480 in
190 mm
Pilot Diameter
N/A
6.374 in
161.9 mm