COMPANY HEADER
Print
Back
All Categories
>
P.T. International
>
Bearings
>
4 Bolt Piloted Flange Mounted Ball Bearings
> Item # FCF205-14U
Item # FCF205-14U, Piloted 4-Bolt Flange FCF 200 Silver Series
Normal Duty Bearing Cast Iron Housing Set Screw Lock Metric and Inch Bores
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimension
Specifications
Type
N/A
Piloted 4-Bolt Flange
Bearing Type
N/A
Mounted Ball Bearings
Locking Device
N/A
Set Screw Lock
Housing Material
N/A
Cast Iron
Lubrication Type
N/A
RELUBRICATABLE
Dimension
Outside Diameter
N/A
4.37 in
111 mm
Bore Size
N/A
0.875 in
Inside Ring Width
N/A
1.45 in
36.8 mm
Bolt Circle Diameter
N/A
3.63 in
92.1 mm
Pilot Diameter
N/A
3.00 in
76.2 mm