COMPANY HEADER
Print Back
Normal Duty Bearing Cast Iron Housing Adapter Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 4-Bolt Flange

Series

N/A UKF 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Adapter Mount

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Weight

N/A 2.425082 kg5.28 lb

Dimension

Total Length

N/A 4.25 in108 mm

Total Width

N/A 4.25 in108 mm

Total Height

N/A 1.49 in38 mm

Bore Size

N/A 0.875 in

Inside Ring Width

N/A 1.49 in38 mm

Bolt Hole Spacing

N/A 3.27 in83 mm

Base Thickness

N/A 0.56 in14.3 mm