COMPANY HEADER
Print Back
Normal Duty Bearing Cast Iron Housing Eccentric Lock Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A 4-Bolt Flange

Series

N/A HCSLF 200 PTI Series

Bearing Type

N/A Mounted Ball Bearings

Locking Device

N/A Eccentric Lock

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

Lubrication Type

N/A RELUBRICATABLE

Weight

N/A 9.479866 kg20.90 lb

Dimension

Total Length

N/A 6.85 in174 mm

Total Width

N/A 6.85 in174 mm

Total Height

N/A 3.18 in80.8 mm

Bore Size

N/A 2.25 in

Inside Ring Width

N/A 3.18 in80.8 mm

Bolt Hole Spacing

N/A 5.63 in143 mm

Base Thickness

N/A 0.69 in17.5 mm