COMPANY HEADER
Print
Back
All Categories
>
P.T. International
>
Bearings
>
3-Bolt Flange Mounted Ball Bearings
> Item # FB207-22U
Item # FB207-22U, 3-Bolt Flanged Bracket FB 200 Silver Series
Normal Duty Bearing Cast Iron Housing Set Screw Lock Metric and Inch Bores
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimension
Specifications
Type
N/A
3-Bolt Flanged Bracket
Bearing Type
N/A
Mounted Ball Bearings
Locking Device
N/A
Set Screw Lock
Housing Material
N/A
Cast Iron
Lubrication Type
N/A
RELUBRICATABLE
Dimension
Total Length
N/A
6.14 in
156 mm
Total Width
N/A
3.74 in
95 mm
Bore Size
N/A
1.375 in
Inside Ring Width
N/A
1.83 in
46.4 mm
Upper Bolt Hole Spacing
N/A
2 in
50.8 mm
Upper Bolt Hole To Lower
N/A
1.25 in
31.8 mm