COMPANY HEADER
Print
Back
All Categories
>
P.T. International
>
Bearings
>
3-Bolt Flange Mounted Ball Bearings
> Item # FB202-10U
Item # FB202-10U, 3-Bolt Flanged Bracket FB 200 Silver Series
Normal Duty Bearing Cast Iron Housing Set Screw Lock Metric and Inch Bores
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimension
Specifications
Type
N/A
3-Bolt Flanged Bracket
Bearing Type
N/A
Mounted Ball Bearings
Locking Device
N/A
Set Screw Lock
Housing Material
N/A
Cast Iron
Lubrication Type
N/A
RELUBRICATABLE
Dimension
Total Length
N/A
4.25 in
108 mm
Total Width
N/A
2.52 in
64 mm
Bore Size
N/A
0.625 in
Inside Ring Width
N/A
1.35 in
34.3 mm
Upper Bolt Hole Spacing
N/A
1.5 in
38.1 mm
Upper Bolt Hole To Lower
N/A
0.875 in
22.2 mm