COMPANY HEADER
Print
Back
All Categories
>
P.T. International
>
Bearings
>
3-Bolt Flange Mounted Ball Bearings
> Item # F3X201-8
Item # F3X201-8, Ductile 3-Bolt Flange F3X 200 Silver Series
Normal Duty Bearing Cast Iron Housing Eccentric Lock Metric and Inch Bores
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimension
Specifications
Type
N/A
Ductile 3-Bolt Flange
Bearing Type
N/A
Mounted Ball Bearings
Locking Device
N/A
Eccentric Lock
Housing Material
N/A
Ductile
Lubrication Type
N/A
RELUBRICATABLE
Dimension
Bore Size
N/A
0.5 in
Inside Ring Width
N/A
1.27 in
32.3 mm
Bolt Circle Diameter
N/A
2.5 in
63.5 mm