COMPANY HEADER
Print
Back
All Categories
>
P.T. International
>
Bearings
>
3-Bolt Flange Mounted Ball Bearings
> Item # CLFB206-18
Item # CLFB206-18, 3-Bolt Flanged Bracket CLFB 200 Silver Series
Normal Duty Bearing Cast Iron Housing Concentric Lock Metric and Inch Bores
Unit of Measure
Imperial
Metric
Both
Specifications
|
Dimension
Specifications
Type
N/A
3-Bolt Flanged Bracket
Bearing Type
N/A
Mounted Ball Bearings
Locking Device
N/A
Concentric Lock
Housing Material
N/A
Cast Iron
Lubrication Type
N/A
RELUBRICATABLE
Dimension
Total Length
N/A
5.39 in
137 mm
Total Width
N/A
3.27 in
83 mm
Bore Size
N/A
1.125 in
Inside Ring Width
N/A
1.69 in
42.8 mm
Upper Bolt Hole Spacing
N/A
1.875 in
47.6 mm
Upper Bolt Hole To Lower
N/A
1.25 in
31.8 mm